Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1919 · 100.0%Jan 1920 · 100.0%Feb · 100.0%
Dec 1919
Jan 1920
Feb 1920

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1919 · 100.0%Jan 1920 · 100.0%Feb · 100.0%
Dec 1919
Jan 1920
Feb 1920

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1919 · 100.0%Jan 1920 · 100.0%Feb · 100.0%
Dec 1919
Jan 1920
Feb 1920

Models - Operational

100.0% uptime
Dec 1919 · 100.0%Jan 1920 · 100.0%Feb · 100.0%
Dec 1919
Jan 1920
Feb 1920
Operational

API - Operational

100.0% uptime
Dec 1919 · 100.0%Jan 1920 · 100.0%Feb · 100.0%
Dec 1919
Jan 1920
Feb 1920

Device Data Receiver - Operational

100.0% uptime
Dec 1919 · 100.0%Jan 1920 · 100.0%Feb · 100.0%
Dec 1919
Jan 1920
Feb 1920

Remote Connection - Operational

100.0% uptime
Dec 1919 · 100.0%Jan 1920 · 100.0%Feb · 100.0%
Dec 1919
Jan 1920
Feb 1920

Over The Air Updates - Operational

100.0% uptime
Dec 1919 · 100.0%Jan 1920 · 100.0%Feb · 100.0%
Dec 1919
Jan 1920
Feb 1920

OAK - Setup - Operational

100.0% uptime
Dec 1919 · 100.0%Jan 1920 · 100.0%Feb · 100.0%
Dec 1919
Jan 1920
Feb 1920

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1919 · 100.0%Jan 1920 · 100.0%Feb · 100.0%
Dec 1919
Jan 1920
Feb 1920

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1919 · 100.0%Jan 1920 · 100.0%Feb · 100.0%
Dec 1919
Jan 1920
Feb 1920

Notice history

View current status

Feb 1920

No notices reported this month

Jan 1920

No notices reported this month

Dec 1919

No notices reported this month

Previous

Dec 1919 to Feb 1920

Next