Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1920 · 100.0%Jan 1921 · 100.0%Feb · 100.0%
Dec 1920
Jan 1921
Feb 1921

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1920 · 100.0%Jan 1921 · 100.0%Feb · 100.0%
Dec 1920
Jan 1921
Feb 1921

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1920 · 100.0%Jan 1921 · 100.0%Feb · 100.0%
Dec 1920
Jan 1921
Feb 1921

Models - Operational

100.0% uptime
Dec 1920 · 100.0%Jan 1921 · 100.0%Feb · 100.0%
Dec 1920
Jan 1921
Feb 1921
Operational

API - Operational

100.0% uptime
Dec 1920 · 100.0%Jan 1921 · 100.0%Feb · 100.0%
Dec 1920
Jan 1921
Feb 1921

Device Data Receiver - Operational

100.0% uptime
Dec 1920 · 100.0%Jan 1921 · 100.0%Feb · 100.0%
Dec 1920
Jan 1921
Feb 1921

Remote Connection - Operational

100.0% uptime
Dec 1920 · 100.0%Jan 1921 · 100.0%Feb · 100.0%
Dec 1920
Jan 1921
Feb 1921

Over The Air Updates - Operational

100.0% uptime
Dec 1920 · 100.0%Jan 1921 · 100.0%Feb · 100.0%
Dec 1920
Jan 1921
Feb 1921

OAK - Setup - Operational

100.0% uptime
Dec 1920 · 100.0%Jan 1921 · 100.0%Feb · 100.0%
Dec 1920
Jan 1921
Feb 1921

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1920 · 100.0%Jan 1921 · 100.0%Feb · 100.0%
Dec 1920
Jan 1921
Feb 1921

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1920 · 100.0%Jan 1921 · 100.0%Feb · 100.0%
Dec 1920
Jan 1921
Feb 1921

Notice history

View current status

Feb 1921

No notices reported this month

Jan 1921

No notices reported this month

Dec 1920

No notices reported this month

Previous

Dec 1920 to Feb 1921

Next