Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1921 · 100.0%Jan 1922 · 100.0%Feb · 100.0%
Dec 1921
Jan 1922
Feb 1922

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1921 · 100.0%Jan 1922 · 100.0%Feb · 100.0%
Dec 1921
Jan 1922
Feb 1922

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1921 · 100.0%Jan 1922 · 100.0%Feb · 100.0%
Dec 1921
Jan 1922
Feb 1922

Models - Operational

100.0% uptime
Dec 1921 · 100.0%Jan 1922 · 100.0%Feb · 100.0%
Dec 1921
Jan 1922
Feb 1922
Operational

API - Operational

100.0% uptime
Dec 1921 · 100.0%Jan 1922 · 100.0%Feb · 100.0%
Dec 1921
Jan 1922
Feb 1922

Device Data Receiver - Operational

100.0% uptime
Dec 1921 · 100.0%Jan 1922 · 100.0%Feb · 100.0%
Dec 1921
Jan 1922
Feb 1922

Remote Connection - Operational

100.0% uptime
Dec 1921 · 100.0%Jan 1922 · 100.0%Feb · 100.0%
Dec 1921
Jan 1922
Feb 1922

Over The Air Updates - Operational

100.0% uptime
Dec 1921 · 100.0%Jan 1922 · 100.0%Feb · 100.0%
Dec 1921
Jan 1922
Feb 1922

OAK - Setup - Operational

100.0% uptime
Dec 1921 · 100.0%Jan 1922 · 100.0%Feb · 100.0%
Dec 1921
Jan 1922
Feb 1922

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1921 · 100.0%Jan 1922 · 100.0%Feb · 100.0%
Dec 1921
Jan 1922
Feb 1922

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1921 · 100.0%Jan 1922 · 100.0%Feb · 100.0%
Dec 1921
Jan 1922
Feb 1922

Notice history

View current status

Feb 1922

No notices reported this month

Jan 1922

No notices reported this month

Dec 1921

No notices reported this month

Previous

Dec 1921 to Feb 1922

Next