Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1922 · 100.0%Dec · 100.0%Jan 1923 · 100.0%
Nov 1922
Dec 1922
Jan 1923

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1922 · 100.0%Dec · 100.0%Jan 1923 · 100.0%
Nov 1922
Dec 1922
Jan 1923

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1922 · 100.0%Dec · 100.0%Jan 1923 · 100.0%
Nov 1922
Dec 1922
Jan 1923

Models - Operational

100% - uptime
Nov 1922 · 100.0%Dec · 100.0%Jan 1923 · 100.0%
Nov 1922
Dec 1922
Jan 1923
Operational

API - Operational

100% - uptime
Nov 1922 · 100.0%Dec · 100.0%Jan 1923 · 100.0%
Nov 1922
Dec 1922
Jan 1923

Device Data Receiver - Operational

100% - uptime
Nov 1922 · 100.0%Dec · 100.0%Jan 1923 · 100.0%
Nov 1922
Dec 1922
Jan 1923

Remote Connection - Operational

100% - uptime
Nov 1922 · 100.0%Dec · 100.0%Jan 1923 · 100.0%
Nov 1922
Dec 1922
Jan 1923

Over The Air Updates - Operational

100% - uptime
Nov 1922 · 100.0%Dec · 100.0%Jan 1923 · 100.0%
Nov 1922
Dec 1922
Jan 1923

OAK - Setup - Operational

100% - uptime
Nov 1922 · 100.0%Dec · 100.0%Jan 1923 · 100.0%
Nov 1922
Dec 1922
Jan 1923

Notice history

Jan 1923

No notices reported this month

Dec 1922

No notices reported this month

Nov 1922

No notices reported this month

Nov 1922 to Jan 1923

Next