Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1923 · 100.0%Jan 1924 · 100.0%Feb · 100.0%
Dec 1923
Jan 1924
Feb 1924

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1923 · 100.0%Jan 1924 · 100.0%Feb · 100.0%
Dec 1923
Jan 1924
Feb 1924

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1923 · 100.0%Jan 1924 · 100.0%Feb · 100.0%
Dec 1923
Jan 1924
Feb 1924

Models - Operational

100.0% uptime
Dec 1923 · 100.0%Jan 1924 · 100.0%Feb · 100.0%
Dec 1923
Jan 1924
Feb 1924
Operational

API - Operational

100.0% uptime
Dec 1923 · 100.0%Jan 1924 · 100.0%Feb · 100.0%
Dec 1923
Jan 1924
Feb 1924

Device Data Receiver - Operational

100.0% uptime
Dec 1923 · 100.0%Jan 1924 · 100.0%Feb · 100.0%
Dec 1923
Jan 1924
Feb 1924

Remote Connection - Operational

100.0% uptime
Dec 1923 · 100.0%Jan 1924 · 100.0%Feb · 100.0%
Dec 1923
Jan 1924
Feb 1924

Over The Air Updates - Operational

100.0% uptime
Dec 1923 · 100.0%Jan 1924 · 100.0%Feb · 100.0%
Dec 1923
Jan 1924
Feb 1924

OAK - Setup - Operational

100.0% uptime
Dec 1923 · 100.0%Jan 1924 · 100.0%Feb · 100.0%
Dec 1923
Jan 1924
Feb 1924

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1923 · 100.0%Jan 1924 · 100.0%Feb · 100.0%
Dec 1923
Jan 1924
Feb 1924

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1923 · 100.0%Jan 1924 · 100.0%Feb · 100.0%
Dec 1923
Jan 1924
Feb 1924

Notice history

View current status

Feb 1924

No notices reported this month

Jan 1924

No notices reported this month

Dec 1923

No notices reported this month

Previous

Dec 1923 to Feb 1924

Next