Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Nov 1923 · 100.0%Dec · 100.0%Jan 1924 · 100.0%
Nov 1923
Dec 1923
Jan 1924

API - Operational

100% - uptime
Nov 1923 · 100.0%Dec · 100.0%Jan 1924 · 100.0%
Nov 1923
Dec 1923
Jan 1924

Device Data Receiver - Operational

100% - uptime
Nov 1923 · 100.0%Dec · 100.0%Jan 1924 · 100.0%
Nov 1923
Dec 1923
Jan 1924

Models - Operational

100% - uptime
Nov 1923 · 100.0%Dec · 100.0%Jan 1924 · 100.0%
Nov 1923
Dec 1923
Jan 1924

Remote Connection - Operational

100% - uptime
Nov 1923 · 100.0%Dec · 100.0%Jan 1924 · 100.0%
Nov 1923
Dec 1923
Jan 1924

Over The Air Updates - Operational

100% - uptime
Nov 1923 · 100.0%Dec · 100.0%Jan 1924 · 100.0%
Nov 1923
Dec 1923
Jan 1924

Documentation - Operational

100% - uptime
Nov 1923 · 100.0%Dec · 100.0%Jan 1924 · 100.0%
Nov 1923
Dec 1923
Jan 1924

Notice history

Jan 1924

No notices reported this month

Dec 1923

No notices reported this month

Nov 1923

No notices reported this month

Nov 1923 to Jan 1924

Next