Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1924 · 100.0%Dec · 100.0%Jan 1925 · 100.0%
Nov 1924
Dec 1924
Jan 1925

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1924 · 100.0%Dec · 100.0%Jan 1925 · 100.0%
Nov 1924
Dec 1924
Jan 1925

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1924 · 100.0%Dec · 100.0%Jan 1925 · 100.0%
Nov 1924
Dec 1924
Jan 1925

Models - Operational

100% - uptime
Nov 1924 · 100.0%Dec · 100.0%Jan 1925 · 100.0%
Nov 1924
Dec 1924
Jan 1925
Operational

API - Operational

100% - uptime
Nov 1924 · 100.0%Dec · 100.0%Jan 1925 · 100.0%
Nov 1924
Dec 1924
Jan 1925

Device Data Receiver - Operational

100% - uptime
Nov 1924 · 100.0%Dec · 100.0%Jan 1925 · 100.0%
Nov 1924
Dec 1924
Jan 1925

Remote Connection - Operational

100% - uptime
Nov 1924 · 100.0%Dec · 100.0%Jan 1925 · 100.0%
Nov 1924
Dec 1924
Jan 1925

Over The Air Updates - Operational

100% - uptime
Nov 1924 · 100.0%Dec · 100.0%Jan 1925 · 100.0%
Nov 1924
Dec 1924
Jan 1925

OAK - Setup - Operational

100% - uptime
Nov 1924 · 100.0%Dec · 100.0%Jan 1925 · 100.0%
Nov 1924
Dec 1924
Jan 1925

Notice history

Jan 1925

No notices reported this month

Dec 1924

No notices reported this month

Nov 1924

No notices reported this month

Nov 1924 to Jan 1925

Next