Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1925 · 100.0%Jan 1926 · 100.0%Feb · 100.0%
Dec 1925
Jan 1926
Feb 1926

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1925 · 100.0%Jan 1926 · 100.0%Feb · 100.0%
Dec 1925
Jan 1926
Feb 1926

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1925 · 100.0%Jan 1926 · 100.0%Feb · 100.0%
Dec 1925
Jan 1926
Feb 1926

Models - Operational

100.0% uptime
Dec 1925 · 100.0%Jan 1926 · 100.0%Feb · 100.0%
Dec 1925
Jan 1926
Feb 1926
Operational

API - Operational

100.0% uptime
Dec 1925 · 100.0%Jan 1926 · 100.0%Feb · 100.0%
Dec 1925
Jan 1926
Feb 1926

Device Data Receiver - Operational

100.0% uptime
Dec 1925 · 100.0%Jan 1926 · 100.0%Feb · 100.0%
Dec 1925
Jan 1926
Feb 1926

Remote Connection - Operational

100.0% uptime
Dec 1925 · 100.0%Jan 1926 · 100.0%Feb · 100.0%
Dec 1925
Jan 1926
Feb 1926

Over The Air Updates - Operational

100.0% uptime
Dec 1925 · 100.0%Jan 1926 · 100.0%Feb · 100.0%
Dec 1925
Jan 1926
Feb 1926

OAK - Setup - Operational

100.0% uptime
Dec 1925 · 100.0%Jan 1926 · 100.0%Feb · 100.0%
Dec 1925
Jan 1926
Feb 1926

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1925 · 100.0%Jan 1926 · 100.0%Feb · 100.0%
Dec 1925
Jan 1926
Feb 1926

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1925 · 100.0%Jan 1926 · 100.0%Feb · 100.0%
Dec 1925
Jan 1926
Feb 1926

Notice history

View current status

Feb 1926

No notices reported this month

Jan 1926

No notices reported this month

Dec 1925

No notices reported this month

Previous

Dec 1925 to Feb 1926

Next