Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2016 · 100.0%Jan 2017 · 100.0%Feb · 100.0%
Dec 2016
Jan 2017
Feb 2017

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2016 · 100.0%Jan 2017 · 100.0%Feb · 100.0%
Dec 2016
Jan 2017
Feb 2017

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2016 · 100.0%Jan 2017 · 100.0%Feb · 100.0%
Dec 2016
Jan 2017
Feb 2017

Models - Operational

100.0% uptime
Dec 2016 · 100.0%Jan 2017 · 100.0%Feb · 100.0%
Dec 2016
Jan 2017
Feb 2017
Operational

API - Operational

100.0% uptime
Dec 2016 · 100.0%Jan 2017 · 100.0%Feb · 100.0%
Dec 2016
Jan 2017
Feb 2017

Device Data Receiver - Operational

100.0% uptime
Dec 2016 · 100.0%Jan 2017 · 100.0%Feb · 100.0%
Dec 2016
Jan 2017
Feb 2017

Remote Connection - Operational

100.0% uptime
Dec 2016 · 100.0%Jan 2017 · 100.0%Feb · 100.0%
Dec 2016
Jan 2017
Feb 2017

Over The Air Updates - Operational

100.0% uptime
Dec 2016 · 100.0%Jan 2017 · 100.0%Feb · 100.0%
Dec 2016
Jan 2017
Feb 2017

OAK - Setup - Operational

100.0% uptime
Dec 2016 · 100.0%Jan 2017 · 100.0%Feb · 100.0%
Dec 2016
Jan 2017
Feb 2017

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2016 · 100.0%Jan 2017 · 100.0%Feb · 100.0%
Dec 2016
Jan 2017
Feb 2017

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2016 · 100.0%Jan 2017 · 100.0%Feb · 100.0%
Dec 2016
Jan 2017
Feb 2017

Notice history

View current status

Feb 2017

No notices reported this month

Jan 2017

No notices reported this month

Dec 2016

No notices reported this month

Previous

Dec 2016 to Feb 2017

Next