Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1926 · 100.0%Dec · 100.0%Jan 1927 · 100.0%
Nov 1926
Dec 1926
Jan 1927

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1926 · 100.0%Dec · 100.0%Jan 1927 · 100.0%
Nov 1926
Dec 1926
Jan 1927

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1926 · 100.0%Dec · 100.0%Jan 1927 · 100.0%
Nov 1926
Dec 1926
Jan 1927

Models - Operational

100% - uptime
Nov 1926 · 100.0%Dec · 100.0%Jan 1927 · 100.0%
Nov 1926
Dec 1926
Jan 1927
Operational

API - Operational

100% - uptime
Nov 1926 · 100.0%Dec · 100.0%Jan 1927 · 100.0%
Nov 1926
Dec 1926
Jan 1927

Device Data Receiver - Operational

100% - uptime
Nov 1926 · 100.0%Dec · 100.0%Jan 1927 · 100.0%
Nov 1926
Dec 1926
Jan 1927

Remote Connection - Operational

100% - uptime
Nov 1926 · 100.0%Dec · 100.0%Jan 1927 · 100.0%
Nov 1926
Dec 1926
Jan 1927

Over The Air Updates - Operational

100% - uptime
Nov 1926 · 100.0%Dec · 100.0%Jan 1927 · 100.0%
Nov 1926
Dec 1926
Jan 1927

OAK - Setup - Operational

100% - uptime
Nov 1926 · 100.0%Dec · 100.0%Jan 1927 · 100.0%
Nov 1926
Dec 1926
Jan 1927

Notice history

Jan 1927

No notices reported this month

Dec 1926

No notices reported this month

Nov 1926

No notices reported this month

Nov 1926 to Jan 1927

Next