Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1928 · 100.0%Dec · 100.0%Jan 1929 · 100.0%
Nov 1928
Dec 1928
Jan 1929

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1928 · 100.0%Dec · 100.0%Jan 1929 · 100.0%
Nov 1928
Dec 1928
Jan 1929

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1928 · 100.0%Dec · 100.0%Jan 1929 · 100.0%
Nov 1928
Dec 1928
Jan 1929

Models - Operational

100% - uptime
Nov 1928 · 100.0%Dec · 100.0%Jan 1929 · 100.0%
Nov 1928
Dec 1928
Jan 1929
Operational

API - Operational

100% - uptime
Nov 1928 · 100.0%Dec · 100.0%Jan 1929 · 100.0%
Nov 1928
Dec 1928
Jan 1929

Device Data Receiver - Operational

100% - uptime
Nov 1928 · 100.0%Dec · 100.0%Jan 1929 · 100.0%
Nov 1928
Dec 1928
Jan 1929

Remote Connection - Operational

100% - uptime
Nov 1928 · 100.0%Dec · 100.0%Jan 1929 · 100.0%
Nov 1928
Dec 1928
Jan 1929

Over The Air Updates - Operational

100% - uptime
Nov 1928 · 100.0%Dec · 100.0%Jan 1929 · 100.0%
Nov 1928
Dec 1928
Jan 1929

OAK - Setup - Operational

100% - uptime
Nov 1928 · 100.0%Dec · 100.0%Jan 1929 · 100.0%
Nov 1928
Dec 1928
Jan 1929

Notice history

Jan 1929

No notices reported this month

Dec 1928

No notices reported this month

Nov 1928

No notices reported this month

Nov 1928 to Jan 1929

Next