Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1930 · 100.0%Jan 1931 · 100.0%Feb · 100.0%
Dec 1930
Jan 1931
Feb 1931

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1930 · 100.0%Jan 1931 · 100.0%Feb · 100.0%
Dec 1930
Jan 1931
Feb 1931

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1930 · 100.0%Jan 1931 · 100.0%Feb · 100.0%
Dec 1930
Jan 1931
Feb 1931

Models - Operational

100.0% uptime
Dec 1930 · 100.0%Jan 1931 · 100.0%Feb · 100.0%
Dec 1930
Jan 1931
Feb 1931
Operational

API - Operational

100.0% uptime
Dec 1930 · 100.0%Jan 1931 · 100.0%Feb · 100.0%
Dec 1930
Jan 1931
Feb 1931

Device Data Receiver - Operational

100.0% uptime
Dec 1930 · 100.0%Jan 1931 · 100.0%Feb · 100.0%
Dec 1930
Jan 1931
Feb 1931

Remote Connection - Operational

100.0% uptime
Dec 1930 · 100.0%Jan 1931 · 100.0%Feb · 100.0%
Dec 1930
Jan 1931
Feb 1931

Over The Air Updates - Operational

100.0% uptime
Dec 1930 · 100.0%Jan 1931 · 100.0%Feb · 100.0%
Dec 1930
Jan 1931
Feb 1931

OAK - Setup - Operational

100.0% uptime
Dec 1930 · 100.0%Jan 1931 · 100.0%Feb · 100.0%
Dec 1930
Jan 1931
Feb 1931

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1930 · 100.0%Jan 1931 · 100.0%Feb · 100.0%
Dec 1930
Jan 1931
Feb 1931

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1930 · 100.0%Jan 1931 · 100.0%Feb · 100.0%
Dec 1930
Jan 1931
Feb 1931

Notice history

View current status

Feb 1931

No notices reported this month

Jan 1931

No notices reported this month

Dec 1930

No notices reported this month

Previous

Dec 1930 to Feb 1931

Next