Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1934 · 100.0%Jan 1935 · 100.0%Feb · 100.0%
Dec 1934
Jan 1935
Feb 1935

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1934 · 100.0%Jan 1935 · 100.0%Feb · 100.0%
Dec 1934
Jan 1935
Feb 1935

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1934 · 100.0%Jan 1935 · 100.0%Feb · 100.0%
Dec 1934
Jan 1935
Feb 1935

Models - Operational

100.0% uptime
Dec 1934 · 100.0%Jan 1935 · 100.0%Feb · 100.0%
Dec 1934
Jan 1935
Feb 1935
Operational

API - Operational

100.0% uptime
Dec 1934 · 100.0%Jan 1935 · 100.0%Feb · 100.0%
Dec 1934
Jan 1935
Feb 1935

Device Data Receiver - Operational

100.0% uptime
Dec 1934 · 100.0%Jan 1935 · 100.0%Feb · 100.0%
Dec 1934
Jan 1935
Feb 1935

Remote Connection - Operational

100.0% uptime
Dec 1934 · 100.0%Jan 1935 · 100.0%Feb · 100.0%
Dec 1934
Jan 1935
Feb 1935

Over The Air Updates - Operational

100.0% uptime
Dec 1934 · 100.0%Jan 1935 · 100.0%Feb · 100.0%
Dec 1934
Jan 1935
Feb 1935

OAK - Setup - Operational

100.0% uptime
Dec 1934 · 100.0%Jan 1935 · 100.0%Feb · 100.0%
Dec 1934
Jan 1935
Feb 1935

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1934 · 100.0%Jan 1935 · 100.0%Feb · 100.0%
Dec 1934
Jan 1935
Feb 1935

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1934 · 100.0%Jan 1935 · 100.0%Feb · 100.0%
Dec 1934
Jan 1935
Feb 1935

Notice history

View current status

Feb 1935

No notices reported this month

Jan 1935

No notices reported this month

Dec 1934

No notices reported this month

Previous

Dec 1934 to Feb 1935

Next