Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1935 · 100.0%Jan 1936 · 100.0%Feb · 100.0%
Dec 1935
Jan 1936
Feb 1936

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1935 · 100.0%Jan 1936 · 100.0%Feb · 100.0%
Dec 1935
Jan 1936
Feb 1936

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1935 · 100.0%Jan 1936 · 100.0%Feb · 100.0%
Dec 1935
Jan 1936
Feb 1936

Models - Operational

100.0% uptime
Dec 1935 · 100.0%Jan 1936 · 100.0%Feb · 100.0%
Dec 1935
Jan 1936
Feb 1936
Operational

API - Operational

100.0% uptime
Dec 1935 · 100.0%Jan 1936 · 100.0%Feb · 100.0%
Dec 1935
Jan 1936
Feb 1936

Device Data Receiver - Operational

100.0% uptime
Dec 1935 · 100.0%Jan 1936 · 100.0%Feb · 100.0%
Dec 1935
Jan 1936
Feb 1936

Remote Connection - Operational

100.0% uptime
Dec 1935 · 100.0%Jan 1936 · 100.0%Feb · 100.0%
Dec 1935
Jan 1936
Feb 1936

Over The Air Updates - Operational

100.0% uptime
Dec 1935 · 100.0%Jan 1936 · 100.0%Feb · 100.0%
Dec 1935
Jan 1936
Feb 1936

OAK - Setup - Operational

100.0% uptime
Dec 1935 · 100.0%Jan 1936 · 100.0%Feb · 100.0%
Dec 1935
Jan 1936
Feb 1936

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1935 · 100.0%Jan 1936 · 100.0%Feb · 100.0%
Dec 1935
Jan 1936
Feb 1936

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1935 · 100.0%Jan 1936 · 100.0%Feb · 100.0%
Dec 1935
Jan 1936
Feb 1936

Notice history

View current status

Feb 1936

No notices reported this month

Jan 1936

No notices reported this month

Dec 1935

No notices reported this month

Previous

Dec 1935 to Feb 1936

Next