Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1936 · 100.0%Jan 1937 · 100.0%Feb · 100.0%
Dec 1936
Jan 1937
Feb 1937

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1936 · 100.0%Jan 1937 · 100.0%Feb · 100.0%
Dec 1936
Jan 1937
Feb 1937

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1936 · 100.0%Jan 1937 · 100.0%Feb · 100.0%
Dec 1936
Jan 1937
Feb 1937

Models - Operational

100.0% uptime
Dec 1936 · 100.0%Jan 1937 · 100.0%Feb · 100.0%
Dec 1936
Jan 1937
Feb 1937
Operational

API - Operational

100.0% uptime
Dec 1936 · 100.0%Jan 1937 · 100.0%Feb · 100.0%
Dec 1936
Jan 1937
Feb 1937

Device Data Receiver - Operational

100.0% uptime
Dec 1936 · 100.0%Jan 1937 · 100.0%Feb · 100.0%
Dec 1936
Jan 1937
Feb 1937

Remote Connection - Operational

100.0% uptime
Dec 1936 · 100.0%Jan 1937 · 100.0%Feb · 100.0%
Dec 1936
Jan 1937
Feb 1937

Over The Air Updates - Operational

100.0% uptime
Dec 1936 · 100.0%Jan 1937 · 100.0%Feb · 100.0%
Dec 1936
Jan 1937
Feb 1937

OAK - Setup - Operational

100.0% uptime
Dec 1936 · 100.0%Jan 1937 · 100.0%Feb · 100.0%
Dec 1936
Jan 1937
Feb 1937

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1936 · 100.0%Jan 1937 · 100.0%Feb · 100.0%
Dec 1936
Jan 1937
Feb 1937

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1936 · 100.0%Jan 1937 · 100.0%Feb · 100.0%
Dec 1936
Jan 1937
Feb 1937

Notice history

View current status

Feb 1937

No notices reported this month

Jan 1937

No notices reported this month

Dec 1936

No notices reported this month

Previous

Dec 1936 to Feb 1937

Next