Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2017 · 100.0%Jan 2018 · 100.0%Feb · 100.0%
Dec 2017
Jan 2018
Feb 2018

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2017 · 100.0%Jan 2018 · 100.0%Feb · 100.0%
Dec 2017
Jan 2018
Feb 2018

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2017 · 100.0%Jan 2018 · 100.0%Feb · 100.0%
Dec 2017
Jan 2018
Feb 2018

Models - Operational

100.0% uptime
Dec 2017 · 100.0%Jan 2018 · 100.0%Feb · 100.0%
Dec 2017
Jan 2018
Feb 2018
Operational

API - Operational

100.0% uptime
Dec 2017 · 100.0%Jan 2018 · 100.0%Feb · 100.0%
Dec 2017
Jan 2018
Feb 2018

Device Data Receiver - Operational

100.0% uptime
Dec 2017 · 100.0%Jan 2018 · 100.0%Feb · 100.0%
Dec 2017
Jan 2018
Feb 2018

Remote Connection - Operational

100.0% uptime
Dec 2017 · 100.0%Jan 2018 · 100.0%Feb · 100.0%
Dec 2017
Jan 2018
Feb 2018

Over The Air Updates - Operational

100.0% uptime
Dec 2017 · 100.0%Jan 2018 · 100.0%Feb · 100.0%
Dec 2017
Jan 2018
Feb 2018

OAK - Setup - Operational

100.0% uptime
Dec 2017 · 100.0%Jan 2018 · 100.0%Feb · 100.0%
Dec 2017
Jan 2018
Feb 2018

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2017 · 100.0%Jan 2018 · 100.0%Feb · 100.0%
Dec 2017
Jan 2018
Feb 2018

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2017 · 100.0%Jan 2018 · 100.0%Feb · 100.0%
Dec 2017
Jan 2018
Feb 2018

Notice history

View current status

Feb 2018

No notices reported this month

Jan 2018

No notices reported this month

Dec 2017

No notices reported this month

Previous

Dec 2017 to Feb 2018

Next