Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Nov 1936 · 100.0%Dec · 100.0%Jan 1937 · 100.0%
Nov 1936
Dec 1936
Jan 1937

API - Operational

100% - uptime
Nov 1936 · 100.0%Dec · 100.0%Jan 1937 · 100.0%
Nov 1936
Dec 1936
Jan 1937

Device Data Receiver - Operational

100% - uptime
Nov 1936 · 100.0%Dec · 100.0%Jan 1937 · 100.0%
Nov 1936
Dec 1936
Jan 1937

Models - Operational

100% - uptime
Nov 1936 · 100.0%Dec · 100.0%Jan 1937 · 100.0%
Nov 1936
Dec 1936
Jan 1937

Remote Connection - Operational

100% - uptime
Nov 1936 · 100.0%Dec · 100.0%Jan 1937 · 100.0%
Nov 1936
Dec 1936
Jan 1937

Over The Air Updates - Operational

100% - uptime
Nov 1936 · 100.0%Dec · 100.0%Jan 1937 · 100.0%
Nov 1936
Dec 1936
Jan 1937

Documentation - Operational

100% - uptime
Nov 1936 · 100.0%Dec · 100.0%Jan 1937 · 100.0%
Nov 1936
Dec 1936
Jan 1937

Notice history

Jan 1937

No notices reported this month

Dec 1936

No notices reported this month

Nov 1936

No notices reported this month

Nov 1936 to Jan 1937

Next