Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1937 · 100.0%Dec · 100.0%Jan 1938 · 100.0%
Nov 1937
Dec 1937
Jan 1938

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1937 · 100.0%Dec · 100.0%Jan 1938 · 100.0%
Nov 1937
Dec 1937
Jan 1938

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1937 · 100.0%Dec · 100.0%Jan 1938 · 100.0%
Nov 1937
Dec 1937
Jan 1938

Models - Operational

100% - uptime
Nov 1937 · 100.0%Dec · 100.0%Jan 1938 · 100.0%
Nov 1937
Dec 1937
Jan 1938
Operational

API - Operational

100% - uptime
Nov 1937 · 100.0%Dec · 100.0%Jan 1938 · 100.0%
Nov 1937
Dec 1937
Jan 1938

Device Data Receiver - Operational

100% - uptime
Nov 1937 · 100.0%Dec · 100.0%Jan 1938 · 100.0%
Nov 1937
Dec 1937
Jan 1938

Remote Connection - Operational

100% - uptime
Nov 1937 · 100.0%Dec · 100.0%Jan 1938 · 100.0%
Nov 1937
Dec 1937
Jan 1938

Over The Air Updates - Operational

100% - uptime
Nov 1937 · 100.0%Dec · 100.0%Jan 1938 · 100.0%
Nov 1937
Dec 1937
Jan 1938

OAK - Setup - Operational

100% - uptime
Nov 1937 · 100.0%Dec · 100.0%Jan 1938 · 100.0%
Nov 1937
Dec 1937
Jan 1938

Notice history

Jan 1938

No notices reported this month

Dec 1937

No notices reported this month

Nov 1937

No notices reported this month

Nov 1937 to Jan 1938

Next