Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1938 · 100.0%Dec · 100.0%Jan 1939 · 100.0%
Nov 1938
Dec 1938
Jan 1939

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1938 · 100.0%Dec · 100.0%Jan 1939 · 100.0%
Nov 1938
Dec 1938
Jan 1939

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1938 · 100.0%Dec · 100.0%Jan 1939 · 100.0%
Nov 1938
Dec 1938
Jan 1939

Models - Operational

100% - uptime
Nov 1938 · 100.0%Dec · 100.0%Jan 1939 · 100.0%
Nov 1938
Dec 1938
Jan 1939
Operational

API - Operational

100% - uptime
Nov 1938 · 100.0%Dec · 100.0%Jan 1939 · 100.0%
Nov 1938
Dec 1938
Jan 1939

Device Data Receiver - Operational

100% - uptime
Nov 1938 · 100.0%Dec · 100.0%Jan 1939 · 100.0%
Nov 1938
Dec 1938
Jan 1939

Remote Connection - Operational

100% - uptime
Nov 1938 · 100.0%Dec · 100.0%Jan 1939 · 100.0%
Nov 1938
Dec 1938
Jan 1939

Over The Air Updates - Operational

100% - uptime
Nov 1938 · 100.0%Dec · 100.0%Jan 1939 · 100.0%
Nov 1938
Dec 1938
Jan 1939

OAK - Setup - Operational

100% - uptime
Nov 1938 · 100.0%Dec · 100.0%Jan 1939 · 100.0%
Nov 1938
Dec 1938
Jan 1939

Notice history

Jan 1939

No notices reported this month

Dec 1938

No notices reported this month

Nov 1938

No notices reported this month

Nov 1938 to Jan 1939

Next