Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1940 · 100.0%Dec · 100.0%Jan 1941 · 100.0%
Nov 1940
Dec 1940
Jan 1941

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1940 · 100.0%Dec · 100.0%Jan 1941 · 100.0%
Nov 1940
Dec 1940
Jan 1941

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1940 · 100.0%Dec · 100.0%Jan 1941 · 100.0%
Nov 1940
Dec 1940
Jan 1941

Models - Operational

100% - uptime
Nov 1940 · 100.0%Dec · 100.0%Jan 1941 · 100.0%
Nov 1940
Dec 1940
Jan 1941
Operational

API - Operational

100% - uptime
Nov 1940 · 100.0%Dec · 100.0%Jan 1941 · 100.0%
Nov 1940
Dec 1940
Jan 1941

Device Data Receiver - Operational

100% - uptime
Nov 1940 · 100.0%Dec · 100.0%Jan 1941 · 100.0%
Nov 1940
Dec 1940
Jan 1941

Remote Connection - Operational

100% - uptime
Nov 1940 · 100.0%Dec · 100.0%Jan 1941 · 100.0%
Nov 1940
Dec 1940
Jan 1941

Over The Air Updates - Operational

100% - uptime
Nov 1940 · 100.0%Dec · 100.0%Jan 1941 · 100.0%
Nov 1940
Dec 1940
Jan 1941

OAK - Setup - Operational

100% - uptime
Nov 1940 · 100.0%Dec · 100.0%Jan 1941 · 100.0%
Nov 1940
Dec 1940
Jan 1941

Notice history

Jan 1941

No notices reported this month

Dec 1940

No notices reported this month

Nov 1940

No notices reported this month

Nov 1940 to Jan 1941

Next