Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1941 · 100.0%Dec · 100.0%Jan 1942 · 100.0%
Nov 1941
Dec 1941
Jan 1942

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1941 · 100.0%Dec · 100.0%Jan 1942 · 100.0%
Nov 1941
Dec 1941
Jan 1942

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1941 · 100.0%Dec · 100.0%Jan 1942 · 100.0%
Nov 1941
Dec 1941
Jan 1942

Models - Operational

100% - uptime
Nov 1941 · 100.0%Dec · 100.0%Jan 1942 · 100.0%
Nov 1941
Dec 1941
Jan 1942
Operational

API - Operational

100% - uptime
Nov 1941 · 100.0%Dec · 100.0%Jan 1942 · 100.0%
Nov 1941
Dec 1941
Jan 1942

Device Data Receiver - Operational

100% - uptime
Nov 1941 · 100.0%Dec · 100.0%Jan 1942 · 100.0%
Nov 1941
Dec 1941
Jan 1942

Remote Connection - Operational

100% - uptime
Nov 1941 · 100.0%Dec · 100.0%Jan 1942 · 100.0%
Nov 1941
Dec 1941
Jan 1942

Over The Air Updates - Operational

100% - uptime
Nov 1941 · 100.0%Dec · 100.0%Jan 1942 · 100.0%
Nov 1941
Dec 1941
Jan 1942

OAK - Setup - Operational

100% - uptime
Nov 1941 · 100.0%Dec · 100.0%Jan 1942 · 100.0%
Nov 1941
Dec 1941
Jan 1942

Notice history

Jan 1942

No notices reported this month

Dec 1941

No notices reported this month

Nov 1941

No notices reported this month

Nov 1941 to Jan 1942

Next