Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1942 · 100.0%Jan 1943 · 100.0%Feb · 100.0%
Dec 1942
Jan 1943
Feb 1943

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1942 · 100.0%Jan 1943 · 100.0%Feb · 100.0%
Dec 1942
Jan 1943
Feb 1943

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1942 · 100.0%Jan 1943 · 100.0%Feb · 100.0%
Dec 1942
Jan 1943
Feb 1943

Models - Operational

100.0% uptime
Dec 1942 · 100.0%Jan 1943 · 100.0%Feb · 100.0%
Dec 1942
Jan 1943
Feb 1943
Operational

API - Operational

100.0% uptime
Dec 1942 · 100.0%Jan 1943 · 100.0%Feb · 100.0%
Dec 1942
Jan 1943
Feb 1943

Device Data Receiver - Operational

100.0% uptime
Dec 1942 · 100.0%Jan 1943 · 100.0%Feb · 100.0%
Dec 1942
Jan 1943
Feb 1943

Remote Connection - Operational

100.0% uptime
Dec 1942 · 100.0%Jan 1943 · 100.0%Feb · 100.0%
Dec 1942
Jan 1943
Feb 1943

Over The Air Updates - Operational

100.0% uptime
Dec 1942 · 100.0%Jan 1943 · 100.0%Feb · 100.0%
Dec 1942
Jan 1943
Feb 1943

OAK - Setup - Operational

100.0% uptime
Dec 1942 · 100.0%Jan 1943 · 100.0%Feb · 100.0%
Dec 1942
Jan 1943
Feb 1943

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1942 · 100.0%Jan 1943 · 100.0%Feb · 100.0%
Dec 1942
Jan 1943
Feb 1943

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1942 · 100.0%Jan 1943 · 100.0%Feb · 100.0%
Dec 1942
Jan 1943
Feb 1943

Notice history

View current status

Feb 1943

No notices reported this month

Jan 1943

No notices reported this month

Dec 1942

No notices reported this month

Previous

Dec 1942 to Feb 1943

Next