Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1945 · 100.0%Jan 1946 · 100.0%Feb · 100.0%
Dec 1945
Jan 1946
Feb 1946

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1945 · 100.0%Jan 1946 · 100.0%Feb · 100.0%
Dec 1945
Jan 1946
Feb 1946

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1945 · 100.0%Jan 1946 · 100.0%Feb · 100.0%
Dec 1945
Jan 1946
Feb 1946

Models - Operational

100.0% uptime
Dec 1945 · 100.0%Jan 1946 · 100.0%Feb · 100.0%
Dec 1945
Jan 1946
Feb 1946
Operational

API - Operational

100.0% uptime
Dec 1945 · 100.0%Jan 1946 · 100.0%Feb · 100.0%
Dec 1945
Jan 1946
Feb 1946

Device Data Receiver - Operational

100.0% uptime
Dec 1945 · 100.0%Jan 1946 · 100.0%Feb · 100.0%
Dec 1945
Jan 1946
Feb 1946

Remote Connection - Operational

100.0% uptime
Dec 1945 · 100.0%Jan 1946 · 100.0%Feb · 100.0%
Dec 1945
Jan 1946
Feb 1946

Over The Air Updates - Operational

100.0% uptime
Dec 1945 · 100.0%Jan 1946 · 100.0%Feb · 100.0%
Dec 1945
Jan 1946
Feb 1946

OAK - Setup - Operational

100.0% uptime
Dec 1945 · 100.0%Jan 1946 · 100.0%Feb · 100.0%
Dec 1945
Jan 1946
Feb 1946

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1945 · 100.0%Jan 1946 · 100.0%Feb · 100.0%
Dec 1945
Jan 1946
Feb 1946

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1945 · 100.0%Jan 1946 · 100.0%Feb · 100.0%
Dec 1945
Jan 1946
Feb 1946

Notice history

View current status

Feb 1946

No notices reported this month

Jan 1946

No notices reported this month

Dec 1945

No notices reported this month

Previous

Dec 1945 to Feb 1946

Next