Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Nov 1945 · 100.0%Dec · 100.0%Jan 1946 · 100.0%
Nov 1945
Dec 1945
Jan 1946

API - Operational

100% - uptime
Nov 1945 · 100.0%Dec · 100.0%Jan 1946 · 100.0%
Nov 1945
Dec 1945
Jan 1946

Device Data Receiver - Operational

100% - uptime
Nov 1945 · 100.0%Dec · 100.0%Jan 1946 · 100.0%
Nov 1945
Dec 1945
Jan 1946

Models - Operational

100% - uptime
Nov 1945 · 100.0%Dec · 100.0%Jan 1946 · 100.0%
Nov 1945
Dec 1945
Jan 1946

Remote Connection - Operational

100% - uptime
Nov 1945 · 100.0%Dec · 100.0%Jan 1946 · 100.0%
Nov 1945
Dec 1945
Jan 1946

Over The Air Updates - Operational

100% - uptime
Nov 1945 · 100.0%Dec · 100.0%Jan 1946 · 100.0%
Nov 1945
Dec 1945
Jan 1946

Documentation - Operational

100% - uptime
Nov 1945 · 100.0%Dec · 100.0%Jan 1946 · 100.0%
Nov 1945
Dec 1945
Jan 1946

Notice history

Jan 1946

No notices reported this month

Dec 1945

No notices reported this month

Nov 1945

No notices reported this month

Nov 1945 to Jan 1946

Next