Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2018 · 100.0%Jan 2019 · 100.0%Feb · 100.0%
Dec 2018
Jan 2019
Feb 2019

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2018 · 100.0%Jan 2019 · 100.0%Feb · 100.0%
Dec 2018
Jan 2019
Feb 2019

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2018 · 100.0%Jan 2019 · 100.0%Feb · 100.0%
Dec 2018
Jan 2019
Feb 2019

Models - Operational

100.0% uptime
Dec 2018 · 100.0%Jan 2019 · 100.0%Feb · 100.0%
Dec 2018
Jan 2019
Feb 2019
Operational

API - Operational

100.0% uptime
Dec 2018 · 100.0%Jan 2019 · 100.0%Feb · 100.0%
Dec 2018
Jan 2019
Feb 2019

Device Data Receiver - Operational

100.0% uptime
Dec 2018 · 100.0%Jan 2019 · 100.0%Feb · 100.0%
Dec 2018
Jan 2019
Feb 2019

Remote Connection - Operational

100.0% uptime
Dec 2018 · 100.0%Jan 2019 · 100.0%Feb · 100.0%
Dec 2018
Jan 2019
Feb 2019

Over The Air Updates - Operational

100.0% uptime
Dec 2018 · 100.0%Jan 2019 · 100.0%Feb · 100.0%
Dec 2018
Jan 2019
Feb 2019

OAK - Setup - Operational

100.0% uptime
Dec 2018 · 100.0%Jan 2019 · 100.0%Feb · 100.0%
Dec 2018
Jan 2019
Feb 2019

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2018 · 100.0%Jan 2019 · 100.0%Feb · 100.0%
Dec 2018
Jan 2019
Feb 2019

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2018 · 100.0%Jan 2019 · 100.0%Feb · 100.0%
Dec 2018
Jan 2019
Feb 2019

Notice history

View current status

Feb 2019

No notices reported this month

Jan 2019

No notices reported this month

Dec 2018

No notices reported this month

Previous

Dec 2018 to Feb 2019

Next