Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1948 · 100.0%Jan 1949 · 100.0%Feb · 100.0%
Dec 1948
Jan 1949
Feb 1949

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1948 · 100.0%Jan 1949 · 100.0%Feb · 100.0%
Dec 1948
Jan 1949
Feb 1949

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1948 · 100.0%Jan 1949 · 100.0%Feb · 100.0%
Dec 1948
Jan 1949
Feb 1949

Models - Operational

100.0% uptime
Dec 1948 · 100.0%Jan 1949 · 100.0%Feb · 100.0%
Dec 1948
Jan 1949
Feb 1949
Operational

API - Operational

100.0% uptime
Dec 1948 · 100.0%Jan 1949 · 100.0%Feb · 100.0%
Dec 1948
Jan 1949
Feb 1949

Device Data Receiver - Operational

100.0% uptime
Dec 1948 · 100.0%Jan 1949 · 100.0%Feb · 100.0%
Dec 1948
Jan 1949
Feb 1949

Remote Connection - Operational

100.0% uptime
Dec 1948 · 100.0%Jan 1949 · 100.0%Feb · 100.0%
Dec 1948
Jan 1949
Feb 1949

Over The Air Updates - Operational

100.0% uptime
Dec 1948 · 100.0%Jan 1949 · 100.0%Feb · 100.0%
Dec 1948
Jan 1949
Feb 1949

OAK - Setup - Operational

100.0% uptime
Dec 1948 · 100.0%Jan 1949 · 100.0%Feb · 100.0%
Dec 1948
Jan 1949
Feb 1949

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1948 · 100.0%Jan 1949 · 100.0%Feb · 100.0%
Dec 1948
Jan 1949
Feb 1949

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1948 · 100.0%Jan 1949 · 100.0%Feb · 100.0%
Dec 1948
Jan 1949
Feb 1949

Notice history

View current status

Feb 1949

No notices reported this month

Jan 1949

No notices reported this month

Dec 1948

No notices reported this month

Previous

Dec 1948 to Feb 1949

Next