Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1951 · 100.0%Jan 1952 · 100.0%Feb · 100.0%
Dec 1951
Jan 1952
Feb 1952

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1951 · 100.0%Jan 1952 · 100.0%Feb · 100.0%
Dec 1951
Jan 1952
Feb 1952

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1951 · 100.0%Jan 1952 · 100.0%Feb · 100.0%
Dec 1951
Jan 1952
Feb 1952

Models - Operational

100.0% uptime
Dec 1951 · 100.0%Jan 1952 · 100.0%Feb · 100.0%
Dec 1951
Jan 1952
Feb 1952
Operational

API - Operational

100.0% uptime
Dec 1951 · 100.0%Jan 1952 · 100.0%Feb · 100.0%
Dec 1951
Jan 1952
Feb 1952

Device Data Receiver - Operational

100.0% uptime
Dec 1951 · 100.0%Jan 1952 · 100.0%Feb · 100.0%
Dec 1951
Jan 1952
Feb 1952

Remote Connection - Operational

100.0% uptime
Dec 1951 · 100.0%Jan 1952 · 100.0%Feb · 100.0%
Dec 1951
Jan 1952
Feb 1952

Over The Air Updates - Operational

100.0% uptime
Dec 1951 · 100.0%Jan 1952 · 100.0%Feb · 100.0%
Dec 1951
Jan 1952
Feb 1952

OAK - Setup - Operational

100.0% uptime
Dec 1951 · 100.0%Jan 1952 · 100.0%Feb · 100.0%
Dec 1951
Jan 1952
Feb 1952

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1951 · 100.0%Jan 1952 · 100.0%Feb · 100.0%
Dec 1951
Jan 1952
Feb 1952

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1951 · 100.0%Jan 1952 · 100.0%Feb · 100.0%
Dec 1951
Jan 1952
Feb 1952

Notice history

View current status

Feb 1952

No notices reported this month

Jan 1952

No notices reported this month

Dec 1951

No notices reported this month

Previous

Dec 1951 to Feb 1952

Next