Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1952 · 100.0%Jan 1953 · 100.0%Feb · 100.0%
Dec 1952
Jan 1953
Feb 1953

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1952 · 100.0%Jan 1953 · 100.0%Feb · 100.0%
Dec 1952
Jan 1953
Feb 1953

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1952 · 100.0%Jan 1953 · 100.0%Feb · 100.0%
Dec 1952
Jan 1953
Feb 1953

Models - Operational

100.0% uptime
Dec 1952 · 100.0%Jan 1953 · 100.0%Feb · 100.0%
Dec 1952
Jan 1953
Feb 1953
Operational

API - Operational

100.0% uptime
Dec 1952 · 100.0%Jan 1953 · 100.0%Feb · 100.0%
Dec 1952
Jan 1953
Feb 1953

Device Data Receiver - Operational

100.0% uptime
Dec 1952 · 100.0%Jan 1953 · 100.0%Feb · 100.0%
Dec 1952
Jan 1953
Feb 1953

Remote Connection - Operational

100.0% uptime
Dec 1952 · 100.0%Jan 1953 · 100.0%Feb · 100.0%
Dec 1952
Jan 1953
Feb 1953

Over The Air Updates - Operational

100.0% uptime
Dec 1952 · 100.0%Jan 1953 · 100.0%Feb · 100.0%
Dec 1952
Jan 1953
Feb 1953

OAK - Setup - Operational

100.0% uptime
Dec 1952 · 100.0%Jan 1953 · 100.0%Feb · 100.0%
Dec 1952
Jan 1953
Feb 1953

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1952 · 100.0%Jan 1953 · 100.0%Feb · 100.0%
Dec 1952
Jan 1953
Feb 1953

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1952 · 100.0%Jan 1953 · 100.0%Feb · 100.0%
Dec 1952
Jan 1953
Feb 1953

Notice history

View current status

Feb 1953

No notices reported this month

Jan 1953

No notices reported this month

Dec 1952

No notices reported this month

Previous

Dec 1952 to Feb 1953

Next