Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1953 · 100.0%Jan 1954 · 100.0%Feb · 100.0%
Dec 1953
Jan 1954
Feb 1954

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1953 · 100.0%Jan 1954 · 100.0%Feb · 100.0%
Dec 1953
Jan 1954
Feb 1954

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1953 · 100.0%Jan 1954 · 100.0%Feb · 100.0%
Dec 1953
Jan 1954
Feb 1954

Models - Operational

100.0% uptime
Dec 1953 · 100.0%Jan 1954 · 100.0%Feb · 100.0%
Dec 1953
Jan 1954
Feb 1954
Operational

API - Operational

100.0% uptime
Dec 1953 · 100.0%Jan 1954 · 100.0%Feb · 100.0%
Dec 1953
Jan 1954
Feb 1954

Device Data Receiver - Operational

100.0% uptime
Dec 1953 · 100.0%Jan 1954 · 100.0%Feb · 100.0%
Dec 1953
Jan 1954
Feb 1954

Remote Connection - Operational

100.0% uptime
Dec 1953 · 100.0%Jan 1954 · 100.0%Feb · 100.0%
Dec 1953
Jan 1954
Feb 1954

Over The Air Updates - Operational

100.0% uptime
Dec 1953 · 100.0%Jan 1954 · 100.0%Feb · 100.0%
Dec 1953
Jan 1954
Feb 1954

OAK - Setup - Operational

100.0% uptime
Dec 1953 · 100.0%Jan 1954 · 100.0%Feb · 100.0%
Dec 1953
Jan 1954
Feb 1954

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1953 · 100.0%Jan 1954 · 100.0%Feb · 100.0%
Dec 1953
Jan 1954
Feb 1954

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1953 · 100.0%Jan 1954 · 100.0%Feb · 100.0%
Dec 1953
Jan 1954
Feb 1954

Notice history

View current status

Feb 1954

No notices reported this month

Jan 1954

No notices reported this month

Dec 1953

No notices reported this month

Previous

Dec 1953 to Feb 1954

Next