Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1954 · 100.0%Jan 1955 · 100.0%Feb · 100.0%
Dec 1954
Jan 1955
Feb 1955

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1954 · 100.0%Jan 1955 · 100.0%Feb · 100.0%
Dec 1954
Jan 1955
Feb 1955

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1954 · 100.0%Jan 1955 · 100.0%Feb · 100.0%
Dec 1954
Jan 1955
Feb 1955

Models - Operational

100.0% uptime
Dec 1954 · 100.0%Jan 1955 · 100.0%Feb · 100.0%
Dec 1954
Jan 1955
Feb 1955
Operational

API - Operational

100.0% uptime
Dec 1954 · 100.0%Jan 1955 · 100.0%Feb · 100.0%
Dec 1954
Jan 1955
Feb 1955

Device Data Receiver - Operational

100.0% uptime
Dec 1954 · 100.0%Jan 1955 · 100.0%Feb · 100.0%
Dec 1954
Jan 1955
Feb 1955

Remote Connection - Operational

100.0% uptime
Dec 1954 · 100.0%Jan 1955 · 100.0%Feb · 100.0%
Dec 1954
Jan 1955
Feb 1955

Over The Air Updates - Operational

100.0% uptime
Dec 1954 · 100.0%Jan 1955 · 100.0%Feb · 100.0%
Dec 1954
Jan 1955
Feb 1955

OAK - Setup - Operational

100.0% uptime
Dec 1954 · 100.0%Jan 1955 · 100.0%Feb · 100.0%
Dec 1954
Jan 1955
Feb 1955

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1954 · 100.0%Jan 1955 · 100.0%Feb · 100.0%
Dec 1954
Jan 1955
Feb 1955

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1954 · 100.0%Jan 1955 · 100.0%Feb · 100.0%
Dec 1954
Jan 1955
Feb 1955

Notice history

View current status

Feb 1955

No notices reported this month

Jan 1955

No notices reported this month

Dec 1954

No notices reported this month

Previous

Dec 1954 to Feb 1955

Next