Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1959 · 100.0%Jan 1960 · 100.0%Feb · 100.0%
Dec 1959
Jan 1960
Feb 1960

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1959 · 100.0%Jan 1960 · 100.0%Feb · 100.0%
Dec 1959
Jan 1960
Feb 1960

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1959 · 100.0%Jan 1960 · 100.0%Feb · 100.0%
Dec 1959
Jan 1960
Feb 1960

Models - Operational

100.0% uptime
Dec 1959 · 100.0%Jan 1960 · 100.0%Feb · 100.0%
Dec 1959
Jan 1960
Feb 1960
Operational

API - Operational

100.0% uptime
Dec 1959 · 100.0%Jan 1960 · 100.0%Feb · 100.0%
Dec 1959
Jan 1960
Feb 1960

Device Data Receiver - Operational

100.0% uptime
Dec 1959 · 100.0%Jan 1960 · 100.0%Feb · 100.0%
Dec 1959
Jan 1960
Feb 1960

Remote Connection - Operational

100.0% uptime
Dec 1959 · 100.0%Jan 1960 · 100.0%Feb · 100.0%
Dec 1959
Jan 1960
Feb 1960

Over The Air Updates - Operational

100.0% uptime
Dec 1959 · 100.0%Jan 1960 · 100.0%Feb · 100.0%
Dec 1959
Jan 1960
Feb 1960

OAK - Setup - Operational

100.0% uptime
Dec 1959 · 100.0%Jan 1960 · 100.0%Feb · 100.0%
Dec 1959
Jan 1960
Feb 1960

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1959 · 100.0%Jan 1960 · 100.0%Feb · 100.0%
Dec 1959
Jan 1960
Feb 1960

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1959 · 100.0%Jan 1960 · 100.0%Feb · 100.0%
Dec 1959
Jan 1960
Feb 1960

Notice history

View current status

Feb 1960

No notices reported this month

Jan 1960

No notices reported this month

Dec 1959

No notices reported this month

Previous

Dec 1959 to Feb 1960

Next