Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Nov 1959 · 100.0%Dec · 100.0%Jan 1960 · 100.0%
Nov 1959
Dec 1959
Jan 1960

API - Operational

100% - uptime
Nov 1959 · 100.0%Dec · 100.0%Jan 1960 · 100.0%
Nov 1959
Dec 1959
Jan 1960

Device Data Receiver - Operational

100% - uptime
Nov 1959 · 100.0%Dec · 100.0%Jan 1960 · 100.0%
Nov 1959
Dec 1959
Jan 1960

Models - Operational

100% - uptime
Nov 1959 · 100.0%Dec · 100.0%Jan 1960 · 100.0%
Nov 1959
Dec 1959
Jan 1960

Remote Connection - Operational

100% - uptime
Nov 1959 · 100.0%Dec · 100.0%Jan 1960 · 100.0%
Nov 1959
Dec 1959
Jan 1960

Over The Air Updates - Operational

100% - uptime
Nov 1959 · 100.0%Dec · 100.0%Jan 1960 · 100.0%
Nov 1959
Dec 1959
Jan 1960

Documentation - Operational

100% - uptime
Nov 1959 · 100.0%Dec · 100.0%Jan 1960 · 100.0%
Nov 1959
Dec 1959
Jan 1960

Notice history

Jan 1960

No notices reported this month

Dec 1959

No notices reported this month

Nov 1959

No notices reported this month

Nov 1959 to Jan 1960

Next