Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1965 · 100.0%Jan 1966 · 100.0%Feb · 100.0%
Dec 1965
Jan 1966
Feb 1966

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1965 · 100.0%Jan 1966 · 100.0%Feb · 100.0%
Dec 1965
Jan 1966
Feb 1966

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1965 · 100.0%Jan 1966 · 100.0%Feb · 100.0%
Dec 1965
Jan 1966
Feb 1966

Models - Operational

100.0% uptime
Dec 1965 · 100.0%Jan 1966 · 100.0%Feb · 100.0%
Dec 1965
Jan 1966
Feb 1966
Operational

API - Operational

100.0% uptime
Dec 1965 · 100.0%Jan 1966 · 100.0%Feb · 100.0%
Dec 1965
Jan 1966
Feb 1966

Device Data Receiver - Operational

100.0% uptime
Dec 1965 · 100.0%Jan 1966 · 100.0%Feb · 100.0%
Dec 1965
Jan 1966
Feb 1966

Remote Connection - Operational

100.0% uptime
Dec 1965 · 100.0%Jan 1966 · 100.0%Feb · 100.0%
Dec 1965
Jan 1966
Feb 1966

Over The Air Updates - Operational

100.0% uptime
Dec 1965 · 100.0%Jan 1966 · 100.0%Feb · 100.0%
Dec 1965
Jan 1966
Feb 1966

OAK - Setup - Operational

100.0% uptime
Dec 1965 · 100.0%Jan 1966 · 100.0%Feb · 100.0%
Dec 1965
Jan 1966
Feb 1966

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1965 · 100.0%Jan 1966 · 100.0%Feb · 100.0%
Dec 1965
Jan 1966
Feb 1966

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1965 · 100.0%Jan 1966 · 100.0%Feb · 100.0%
Dec 1965
Jan 1966
Feb 1966

Notice history

View current status

Feb 1966

No notices reported this month

Jan 1966

No notices reported this month

Dec 1965

No notices reported this month

Previous

Dec 1965 to Feb 1966

Next