Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

Models - Operational

100.0% uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967
Operational

API - Operational

100.0% uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

Device Data Receiver - Operational

100.0% uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

Remote Connection - Operational

100.0% uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

Over The Air Updates - Operational

100.0% uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

OAK - Setup - Operational

100.0% uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

Notice history

View current status

Feb 1967

No notices reported this month

Jan 1967

No notices reported this month

Dec 1966

No notices reported this month

Previous

Dec 1966 to Feb 1967

Next