Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

Models - Operational

100.0% uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969
Operational

API - Operational

100.0% uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

Device Data Receiver - Operational

100.0% uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

Remote Connection - Operational

100.0% uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

Over The Air Updates - Operational

100.0% uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

OAK - Setup - Operational

100.0% uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

Notice history

View current status

Feb 1969

No notices reported this month

Jan 1969

No notices reported this month

Dec 1968

No notices reported this month

Previous

Dec 1968 to Feb 1969

Next