Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

Models - Operational

100.0% uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971
Operational

API - Operational

100.0% uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

Device Data Receiver - Operational

100.0% uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

Remote Connection - Operational

100.0% uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

Over The Air Updates - Operational

100.0% uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

OAK - Setup - Operational

100.0% uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

Notice history

View current status

Feb 1971

No notices reported this month

Jan 1971

No notices reported this month

Dec 1970

No notices reported this month

Previous

Dec 1970 to Feb 1971

Next