Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1973 · 100.0%Jan 1974 · 100.0%Feb · 100.0%
Dec 1973
Jan 1974
Feb 1974

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1973 · 100.0%Jan 1974 · 100.0%Feb · 100.0%
Dec 1973
Jan 1974
Feb 1974

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1973 · 100.0%Jan 1974 · 100.0%Feb · 100.0%
Dec 1973
Jan 1974
Feb 1974

Models - Operational

100.0% uptime
Dec 1973 · 100.0%Jan 1974 · 100.0%Feb · 100.0%
Dec 1973
Jan 1974
Feb 1974
Operational

API - Operational

100.0% uptime
Dec 1973 · 100.0%Jan 1974 · 100.0%Feb · 100.0%
Dec 1973
Jan 1974
Feb 1974

Device Data Receiver - Operational

100.0% uptime
Dec 1973 · 100.0%Jan 1974 · 100.0%Feb · 100.0%
Dec 1973
Jan 1974
Feb 1974

Remote Connection - Operational

100.0% uptime
Dec 1973 · 100.0%Jan 1974 · 100.0%Feb · 100.0%
Dec 1973
Jan 1974
Feb 1974

Over The Air Updates - Operational

100.0% uptime
Dec 1973 · 100.0%Jan 1974 · 100.0%Feb · 100.0%
Dec 1973
Jan 1974
Feb 1974

OAK - Setup - Operational

100.0% uptime
Dec 1973 · 100.0%Jan 1974 · 100.0%Feb · 100.0%
Dec 1973
Jan 1974
Feb 1974

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1973 · 100.0%Jan 1974 · 100.0%Feb · 100.0%
Dec 1973
Jan 1974
Feb 1974

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1973 · 100.0%Jan 1974 · 100.0%Feb · 100.0%
Dec 1973
Jan 1974
Feb 1974

Notice history

View current status

Feb 1974

No notices reported this month

Jan 1974

No notices reported this month

Dec 1973

No notices reported this month

Previous

Dec 1973 to Feb 1974

Next