Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1977 · 100.0%Jan 1978 · 100.0%Feb · 100.0%
Dec 1977
Jan 1978
Feb 1978

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1977 · 100.0%Jan 1978 · 100.0%Feb · 100.0%
Dec 1977
Jan 1978
Feb 1978

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1977 · 100.0%Jan 1978 · 100.0%Feb · 100.0%
Dec 1977
Jan 1978
Feb 1978

Models - Operational

100.0% uptime
Dec 1977 · 100.0%Jan 1978 · 100.0%Feb · 100.0%
Dec 1977
Jan 1978
Feb 1978
Operational

API - Operational

100.0% uptime
Dec 1977 · 100.0%Jan 1978 · 100.0%Feb · 100.0%
Dec 1977
Jan 1978
Feb 1978

Device Data Receiver - Operational

100.0% uptime
Dec 1977 · 100.0%Jan 1978 · 100.0%Feb · 100.0%
Dec 1977
Jan 1978
Feb 1978

Remote Connection - Operational

100.0% uptime
Dec 1977 · 100.0%Jan 1978 · 100.0%Feb · 100.0%
Dec 1977
Jan 1978
Feb 1978

Over The Air Updates - Operational

100.0% uptime
Dec 1977 · 100.0%Jan 1978 · 100.0%Feb · 100.0%
Dec 1977
Jan 1978
Feb 1978

OAK - Setup - Operational

100.0% uptime
Dec 1977 · 100.0%Jan 1978 · 100.0%Feb · 100.0%
Dec 1977
Jan 1978
Feb 1978

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1977 · 100.0%Jan 1978 · 100.0%Feb · 100.0%
Dec 1977
Jan 1978
Feb 1978

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1977 · 100.0%Jan 1978 · 100.0%Feb · 100.0%
Dec 1977
Jan 1978
Feb 1978

Notice history

View current status

Feb 1978

No notices reported this month

Jan 1978

No notices reported this month

Dec 1977

No notices reported this month

Previous

Dec 1977 to Feb 1978

Next