Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1979 · 100.0%Jan 1980 · 100.0%Feb · 100.0%
Dec 1979
Jan 1980
Feb 1980

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1979 · 100.0%Jan 1980 · 100.0%Feb · 100.0%
Dec 1979
Jan 1980
Feb 1980

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1979 · 100.0%Jan 1980 · 100.0%Feb · 100.0%
Dec 1979
Jan 1980
Feb 1980

Models - Operational

100.0% uptime
Dec 1979 · 100.0%Jan 1980 · 100.0%Feb · 100.0%
Dec 1979
Jan 1980
Feb 1980
Operational

API - Operational

100.0% uptime
Dec 1979 · 100.0%Jan 1980 · 100.0%Feb · 100.0%
Dec 1979
Jan 1980
Feb 1980

Device Data Receiver - Operational

100.0% uptime
Dec 1979 · 100.0%Jan 1980 · 100.0%Feb · 100.0%
Dec 1979
Jan 1980
Feb 1980

Remote Connection - Operational

100.0% uptime
Dec 1979 · 100.0%Jan 1980 · 100.0%Feb · 100.0%
Dec 1979
Jan 1980
Feb 1980

Over The Air Updates - Operational

100.0% uptime
Dec 1979 · 100.0%Jan 1980 · 100.0%Feb · 100.0%
Dec 1979
Jan 1980
Feb 1980

OAK - Setup - Operational

100.0% uptime
Dec 1979 · 100.0%Jan 1980 · 100.0%Feb · 100.0%
Dec 1979
Jan 1980
Feb 1980

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1979 · 100.0%Jan 1980 · 100.0%Feb · 100.0%
Dec 1979
Jan 1980
Feb 1980

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1979 · 100.0%Jan 1980 · 100.0%Feb · 100.0%
Dec 1979
Jan 1980
Feb 1980

Notice history

View current status

Feb 1980

No notices reported this month

Jan 1980

No notices reported this month

Dec 1979

No notices reported this month

Previous

Dec 1979 to Feb 1980

Next