Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981

Models - Operational

100.0% uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981
Operational

API - Operational

100.0% uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981

Device Data Receiver - Operational

100.0% uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981

Remote Connection - Operational

100.0% uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981

Over The Air Updates - Operational

100.0% uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981

OAK - Setup - Operational

100.0% uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981

Notice history

View current status

Feb 1981

No notices reported this month

Jan 1981

No notices reported this month

Dec 1980

No notices reported this month

Previous

Dec 1980 to Feb 1981

Next