Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1776 · 100.0%Jan 1777 · 100.0%Feb · 100.0%
Dec 1776
Jan 1777
Feb 1777

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1776 · 100.0%Jan 1777 · 100.0%Feb · 100.0%
Dec 1776
Jan 1777
Feb 1777

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1776 · 100.0%Jan 1777 · 100.0%Feb · 100.0%
Dec 1776
Jan 1777
Feb 1777

Models - Operational

100% - uptime
Dec 1776 · 100.0%Jan 1777 · 100.0%Feb · 100.0%
Dec 1776
Jan 1777
Feb 1777
Operational

API - Operational

100% - uptime
Dec 1776 · 100.0%Jan 1777 · 100.0%Feb · 100.0%
Dec 1776
Jan 1777
Feb 1777

Device Data Receiver - Operational

100% - uptime
Dec 1776 · 100.0%Jan 1777 · 100.0%Feb · 100.0%
Dec 1776
Jan 1777
Feb 1777

Remote Connection - Operational

100% - uptime
Dec 1776 · 100.0%Jan 1777 · 100.0%Feb · 100.0%
Dec 1776
Jan 1777
Feb 1777

Over The Air Updates - Operational

100% - uptime
Dec 1776 · 100.0%Jan 1777 · 100.0%Feb · 100.0%
Dec 1776
Jan 1777
Feb 1777

OAK - Setup - Operational

100% - uptime
Dec 1776 · 100.0%Jan 1777 · 100.0%Feb · 100.0%
Dec 1776
Jan 1777
Feb 1777

Notice history

Feb 1777

No notices reported this month

Jan 1777

No notices reported this month

Dec 1776

No notices reported this month

Dec 1776 to Feb 1777

Next