Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1781 · 100.0%Jan 1782 · 100.0%Feb · 100.0%
Dec 1781
Jan 1782
Feb 1782

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1781 · 100.0%Jan 1782 · 100.0%Feb · 100.0%
Dec 1781
Jan 1782
Feb 1782

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1781 · 100.0%Jan 1782 · 100.0%Feb · 100.0%
Dec 1781
Jan 1782
Feb 1782

Models - Operational

100% - uptime
Dec 1781 · 100.0%Jan 1782 · 100.0%Feb · 100.0%
Dec 1781
Jan 1782
Feb 1782
Operational

API - Operational

100% - uptime
Dec 1781 · 100.0%Jan 1782 · 100.0%Feb · 100.0%
Dec 1781
Jan 1782
Feb 1782

Device Data Receiver - Operational

100% - uptime
Dec 1781 · 100.0%Jan 1782 · 100.0%Feb · 100.0%
Dec 1781
Jan 1782
Feb 1782

Remote Connection - Operational

100% - uptime
Dec 1781 · 100.0%Jan 1782 · 100.0%Feb · 100.0%
Dec 1781
Jan 1782
Feb 1782

Over The Air Updates - Operational

100% - uptime
Dec 1781 · 100.0%Jan 1782 · 100.0%Feb · 100.0%
Dec 1781
Jan 1782
Feb 1782

OAK - Setup - Operational

100% - uptime
Dec 1781 · 100.0%Jan 1782 · 100.0%Feb · 100.0%
Dec 1781
Jan 1782
Feb 1782

Notice history

Feb 1782

No notices reported this month

Jan 1782

No notices reported this month

Dec 1781

No notices reported this month

Dec 1781 to Feb 1782

Next