Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1782 · 100.0%Jan 1783 · 100.0%Feb · 100.0%
Dec 1782
Jan 1783
Feb 1783

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1782 · 100.0%Jan 1783 · 100.0%Feb · 100.0%
Dec 1782
Jan 1783
Feb 1783

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1782 · 100.0%Jan 1783 · 100.0%Feb · 100.0%
Dec 1782
Jan 1783
Feb 1783

Models - Operational

100% - uptime
Dec 1782 · 100.0%Jan 1783 · 100.0%Feb · 100.0%
Dec 1782
Jan 1783
Feb 1783
Operational

API - Operational

100% - uptime
Dec 1782 · 100.0%Jan 1783 · 100.0%Feb · 100.0%
Dec 1782
Jan 1783
Feb 1783

Device Data Receiver - Operational

100% - uptime
Dec 1782 · 100.0%Jan 1783 · 100.0%Feb · 100.0%
Dec 1782
Jan 1783
Feb 1783

Remote Connection - Operational

100% - uptime
Dec 1782 · 100.0%Jan 1783 · 100.0%Feb · 100.0%
Dec 1782
Jan 1783
Feb 1783

Over The Air Updates - Operational

100% - uptime
Dec 1782 · 100.0%Jan 1783 · 100.0%Feb · 100.0%
Dec 1782
Jan 1783
Feb 1783

OAK - Setup - Operational

100% - uptime
Dec 1782 · 100.0%Jan 1783 · 100.0%Feb · 100.0%
Dec 1782
Jan 1783
Feb 1783

Notice history

Feb 1783

No notices reported this month

Jan 1783

No notices reported this month

Dec 1782

No notices reported this month

Dec 1782 to Feb 1783

Next