Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1787 · 100.0%Jan 1788 · 100.0%Feb · 100.0%
Dec 1787
Jan 1788
Feb 1788

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1787 · 100.0%Jan 1788 · 100.0%Feb · 100.0%
Dec 1787
Jan 1788
Feb 1788

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1787 · 100.0%Jan 1788 · 100.0%Feb · 100.0%
Dec 1787
Jan 1788
Feb 1788

Models - Operational

100% - uptime
Dec 1787 · 100.0%Jan 1788 · 100.0%Feb · 100.0%
Dec 1787
Jan 1788
Feb 1788
Operational

API - Operational

100% - uptime
Dec 1787 · 100.0%Jan 1788 · 100.0%Feb · 100.0%
Dec 1787
Jan 1788
Feb 1788

Device Data Receiver - Operational

100% - uptime
Dec 1787 · 100.0%Jan 1788 · 100.0%Feb · 100.0%
Dec 1787
Jan 1788
Feb 1788

Remote Connection - Operational

100% - uptime
Dec 1787 · 100.0%Jan 1788 · 100.0%Feb · 100.0%
Dec 1787
Jan 1788
Feb 1788

Over The Air Updates - Operational

100% - uptime
Dec 1787 · 100.0%Jan 1788 · 100.0%Feb · 100.0%
Dec 1787
Jan 1788
Feb 1788

OAK - Setup - Operational

100% - uptime
Dec 1787 · 100.0%Jan 1788 · 100.0%Feb · 100.0%
Dec 1787
Jan 1788
Feb 1788

Notice history

Feb 1788

No notices reported this month

Jan 1788

No notices reported this month

Dec 1787

No notices reported this month

Dec 1787 to Feb 1788

Next