Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1788 · 100.0%Jan 1789 · 100.0%Feb · 100.0%
Dec 1788
Jan 1789
Feb 1789

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1788 · 100.0%Jan 1789 · 100.0%Feb · 100.0%
Dec 1788
Jan 1789
Feb 1789

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1788 · 100.0%Jan 1789 · 100.0%Feb · 100.0%
Dec 1788
Jan 1789
Feb 1789

Models - Operational

100% - uptime
Dec 1788 · 100.0%Jan 1789 · 100.0%Feb · 100.0%
Dec 1788
Jan 1789
Feb 1789
Operational

API - Operational

100% - uptime
Dec 1788 · 100.0%Jan 1789 · 100.0%Feb · 100.0%
Dec 1788
Jan 1789
Feb 1789

Device Data Receiver - Operational

100% - uptime
Dec 1788 · 100.0%Jan 1789 · 100.0%Feb · 100.0%
Dec 1788
Jan 1789
Feb 1789

Remote Connection - Operational

100% - uptime
Dec 1788 · 100.0%Jan 1789 · 100.0%Feb · 100.0%
Dec 1788
Jan 1789
Feb 1789

Over The Air Updates - Operational

100% - uptime
Dec 1788 · 100.0%Jan 1789 · 100.0%Feb · 100.0%
Dec 1788
Jan 1789
Feb 1789

OAK - Setup - Operational

100% - uptime
Dec 1788 · 100.0%Jan 1789 · 100.0%Feb · 100.0%
Dec 1788
Jan 1789
Feb 1789

Notice history

Feb 1789

No notices reported this month

Jan 1789

No notices reported this month

Dec 1788

No notices reported this month

Dec 1788 to Feb 1789

Next