Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1796 · 100.0%Jan 1797 · 100.0%Feb · 100.0%
Dec 1796
Jan 1797
Feb 1797

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1796 · 100.0%Jan 1797 · 100.0%Feb · 100.0%
Dec 1796
Jan 1797
Feb 1797

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1796 · 100.0%Jan 1797 · 100.0%Feb · 100.0%
Dec 1796
Jan 1797
Feb 1797

Models - Operational

100% - uptime
Dec 1796 · 100.0%Jan 1797 · 100.0%Feb · 100.0%
Dec 1796
Jan 1797
Feb 1797
Operational

API - Operational

100% - uptime
Dec 1796 · 100.0%Jan 1797 · 100.0%Feb · 100.0%
Dec 1796
Jan 1797
Feb 1797

Device Data Receiver - Operational

100% - uptime
Dec 1796 · 100.0%Jan 1797 · 100.0%Feb · 100.0%
Dec 1796
Jan 1797
Feb 1797

Remote Connection - Operational

100% - uptime
Dec 1796 · 100.0%Jan 1797 · 100.0%Feb · 100.0%
Dec 1796
Jan 1797
Feb 1797

Over The Air Updates - Operational

100% - uptime
Dec 1796 · 100.0%Jan 1797 · 100.0%Feb · 100.0%
Dec 1796
Jan 1797
Feb 1797

OAK - Setup - Operational

100% - uptime
Dec 1796 · 100.0%Jan 1797 · 100.0%Feb · 100.0%
Dec 1796
Jan 1797
Feb 1797

Notice history

Feb 1797

No notices reported this month

Jan 1797

No notices reported this month

Dec 1796

No notices reported this month

Dec 1796 to Feb 1797

Next