Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1799 · 100.0%Jan 1800 · 100.0%Feb · 100.0%
Dec 1799
Jan 1800
Feb 1800

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1799 · 100.0%Jan 1800 · 100.0%Feb · 100.0%
Dec 1799
Jan 1800
Feb 1800

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1799 · 100.0%Jan 1800 · 100.0%Feb · 100.0%
Dec 1799
Jan 1800
Feb 1800

Models - Operational

100% - uptime
Dec 1799 · 100.0%Jan 1800 · 100.0%Feb · 100.0%
Dec 1799
Jan 1800
Feb 1800
Operational

API - Operational

100% - uptime
Dec 1799 · 100.0%Jan 1800 · 100.0%Feb · 100.0%
Dec 1799
Jan 1800
Feb 1800

Device Data Receiver - Operational

100% - uptime
Dec 1799 · 100.0%Jan 1800 · 100.0%Feb · 100.0%
Dec 1799
Jan 1800
Feb 1800

Remote Connection - Operational

100% - uptime
Dec 1799 · 100.0%Jan 1800 · 100.0%Feb · 100.0%
Dec 1799
Jan 1800
Feb 1800

Over The Air Updates - Operational

100% - uptime
Dec 1799 · 100.0%Jan 1800 · 100.0%Feb · 100.0%
Dec 1799
Jan 1800
Feb 1800

OAK - Setup - Operational

100% - uptime
Dec 1799 · 100.0%Jan 1800 · 100.0%Feb · 100.0%
Dec 1799
Jan 1800
Feb 1800

Notice history

Feb 1800

No notices reported this month

Jan 1800

No notices reported this month

Dec 1799

No notices reported this month

Dec 1799 to Feb 1800

Next