Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1807 · 100.0%Jan 1808 · 100.0%Feb · 100.0%
Dec 1807
Jan 1808
Feb 1808

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1807 · 100.0%Jan 1808 · 100.0%Feb · 100.0%
Dec 1807
Jan 1808
Feb 1808

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1807 · 100.0%Jan 1808 · 100.0%Feb · 100.0%
Dec 1807
Jan 1808
Feb 1808

Models - Operational

100% - uptime
Dec 1807 · 100.0%Jan 1808 · 100.0%Feb · 100.0%
Dec 1807
Jan 1808
Feb 1808
Operational

API - Operational

100% - uptime
Dec 1807 · 100.0%Jan 1808 · 100.0%Feb · 100.0%
Dec 1807
Jan 1808
Feb 1808

Device Data Receiver - Operational

100% - uptime
Dec 1807 · 100.0%Jan 1808 · 100.0%Feb · 100.0%
Dec 1807
Jan 1808
Feb 1808

Remote Connection - Operational

100% - uptime
Dec 1807 · 100.0%Jan 1808 · 100.0%Feb · 100.0%
Dec 1807
Jan 1808
Feb 1808

Over The Air Updates - Operational

100% - uptime
Dec 1807 · 100.0%Jan 1808 · 100.0%Feb · 100.0%
Dec 1807
Jan 1808
Feb 1808

OAK - Setup - Operational

100% - uptime
Dec 1807 · 100.0%Jan 1808 · 100.0%Feb · 100.0%
Dec 1807
Jan 1808
Feb 1808

Notice history

Feb 1808

No notices reported this month

Jan 1808

No notices reported this month

Dec 1807

No notices reported this month

Dec 1807 to Feb 1808

Next