Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1812 · 100.0%Jan 1813 · 100.0%Feb · 100.0%
Dec 1812
Jan 1813
Feb 1813

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1812 · 100.0%Jan 1813 · 100.0%Feb · 100.0%
Dec 1812
Jan 1813
Feb 1813

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1812 · 100.0%Jan 1813 · 100.0%Feb · 100.0%
Dec 1812
Jan 1813
Feb 1813

Models - Operational

100% - uptime
Dec 1812 · 100.0%Jan 1813 · 100.0%Feb · 100.0%
Dec 1812
Jan 1813
Feb 1813
Operational

API - Operational

100% - uptime
Dec 1812 · 100.0%Jan 1813 · 100.0%Feb · 100.0%
Dec 1812
Jan 1813
Feb 1813

Device Data Receiver - Operational

100% - uptime
Dec 1812 · 100.0%Jan 1813 · 100.0%Feb · 100.0%
Dec 1812
Jan 1813
Feb 1813

Remote Connection - Operational

100% - uptime
Dec 1812 · 100.0%Jan 1813 · 100.0%Feb · 100.0%
Dec 1812
Jan 1813
Feb 1813

Over The Air Updates - Operational

100% - uptime
Dec 1812 · 100.0%Jan 1813 · 100.0%Feb · 100.0%
Dec 1812
Jan 1813
Feb 1813

OAK - Setup - Operational

100% - uptime
Dec 1812 · 100.0%Jan 1813 · 100.0%Feb · 100.0%
Dec 1812
Jan 1813
Feb 1813

Notice history

Feb 1813

No notices reported this month

Jan 1813

No notices reported this month

Dec 1812

No notices reported this month

Dec 1812 to Feb 1813

Next