Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1813 · 100.0%Jan 1814 · 100.0%Feb · 100.0%
Dec 1813
Jan 1814
Feb 1814

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1813 · 100.0%Jan 1814 · 100.0%Feb · 100.0%
Dec 1813
Jan 1814
Feb 1814

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1813 · 100.0%Jan 1814 · 100.0%Feb · 100.0%
Dec 1813
Jan 1814
Feb 1814

Models - Operational

100% - uptime
Dec 1813 · 100.0%Jan 1814 · 100.0%Feb · 100.0%
Dec 1813
Jan 1814
Feb 1814
Operational

API - Operational

100% - uptime
Dec 1813 · 100.0%Jan 1814 · 100.0%Feb · 100.0%
Dec 1813
Jan 1814
Feb 1814

Device Data Receiver - Operational

100% - uptime
Dec 1813 · 100.0%Jan 1814 · 100.0%Feb · 100.0%
Dec 1813
Jan 1814
Feb 1814

Remote Connection - Operational

100% - uptime
Dec 1813 · 100.0%Jan 1814 · 100.0%Feb · 100.0%
Dec 1813
Jan 1814
Feb 1814

Over The Air Updates - Operational

100% - uptime
Dec 1813 · 100.0%Jan 1814 · 100.0%Feb · 100.0%
Dec 1813
Jan 1814
Feb 1814

OAK - Setup - Operational

100% - uptime
Dec 1813 · 100.0%Jan 1814 · 100.0%Feb · 100.0%
Dec 1813
Jan 1814
Feb 1814

Notice history

Feb 1814

No notices reported this month

Jan 1814

No notices reported this month

Dec 1813

No notices reported this month

Dec 1813 to Feb 1814

Next